Product Hierarchy
Product Hierarchy

GCRHC806 - Universal OFC MLT: GLASS YARNS + LSZH with 6 Tubes of Ø1.9mm 6f SM OS2 G.652.D & G.657.A1. CPR Cca.


Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with glass yarns as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has rodent protection by glass yarns. Existing out of 6 tubes with a diameter of 1.9mm with 6 fibers (1t x 6f) SM OS2 G.652.D & G.657.A1. CPR Euroclass Cca.

Product Overview

Construction Type: Multi Loose Tube
Environmental Space: Indoor/Outdoor - Euroclass Cca
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes.

Construction

Fiber Cable Construction
Fiber TypeFiber Grade acc. ITU-TFiber CountSubunit Color
OS2G.652D & G.657A16TIA coding (Gxxxxxx.T): Blue
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White
Central Strength Member: GRP
Cable Core Water Tight: Yes
Cable Core Waterblocking: Waterblocking Glass Yarns + Tape
Bulk Cable Weight: 131 kg/km

SubUnit Specifications

Number of Active Subunits: 1
Number of Subunit Positions: 6
Fibers Per Subunit: 6
Subunit Diameter: 1.9 mm
Subunit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)12.0 mmYes
Table Notes: Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Max. Attenuation at 1310 nm: 0.39 dB/km
Max. Attenuation at 1550 nm: 0.24 dB/km
Max. Attenuation at 1625 nm: 0.29 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6240 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11180 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E16000 N (1349 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E12000 N (450 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E315 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E37.5 kN/mIEC 60794-3-10
Cable Impact ResistanceIEC 60794-1-21-E410 J, 300 mm Radius, 3 CyclesIEC 60794-3-10
Cable Torsion ResistanceIEC 60794-1-21-E7180°, 2 m, 10 cyclesIEC 60794-3-10

Temperature Range

Operating Temperature Range: -30 °C to +55 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +55 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%
CPR Euroclass: Cca-s1a,d1,a1
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.40 Revision Date: 09-17-2024
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product