Product Hierarchy
Product Hierarchy

GCDG836 - Indoor/Outdoor Loose Tube Corrugated Steel Tape armour 36 Fibers G652D/G657A1-OS2


Universal (Indoor/Outdoor) Dry Core Corrugated Steel Tape Armour Rodent Protection Double Jacket Multi Loose Tube Optical Cable 36 x 9/125-G652D/G657A1-OS2 A/I-DQ(ZN)H(SR)H

Construction Type: Multi Loose Tube

Product Overview

Environmental Space: Indoor/Outdoor - Euroclass B2ca
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction

Fiber Cable Construction
Fiber TypeFiber Grade acc. ITU-TFiber CountSubunit ColorSubunit Color 2
OS2G652D & G657A136TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, WhiteEurope coding (Gxxxxxx.0): Red, Green, Rest White
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White
Fiber Color Coding 2: Europe coding (Gxxxxxx.0): Red, Natural, Yellow, Blue, Green, Violet
Central Strength Member: GRP
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Aramid Yarns + Tape
Bulk Cable Weight: 195 kg/km

SubUnit Specifications

Number of Active Subunits: 6
Number of Subunit Positions: 6
Fibers Per Subunit: 6
SubUnit Diameter: 1.9 mm
SubUnit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Corrugated Steel Tape
Material: LSZH - Low Smoke Zero Halogen
Outer Jacket Material
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen13.2 mm1

Optical Characteristics

Fiber Core Diameter: 9 µm
Max Attenuation at 1310 nm: 0.39 dB/km
Max Attenuation at 1550 nm: 0.24 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6264 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11264 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E11750 N (393 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1580 N (130 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10

Temperature Range

Operating Temp Range: -30 °C to +70 °C
Installation Temp Range: -5 °C to +50 °C
Storage Temp Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
ISO/IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-3-22
Resistance to Fire - Circuit Integrity: EN 50200-PH120
CPR Euroclass: B2ca-s1,d1,a1
REACH: Compliant
ISO/IEC Compliance: IEC 60794
EU Directive 2011/65/EU (ROHS II): Compliant
UV/ Sunlight Protection: yes

History

Variants
Item #ColorLength
GCDG836.002100Black2,100 m
GCDG836.012100Black2,100 m
Update and Revision: Revision Number: 0.91 Revision Date: 05-26-2020
Application_Note_Fiber_Optic_Cable_Installlation_Original_96290.pdf
Optical Fiber Cable Catalog_CA_INCA_BDC_0614_E_EMEA_LowRes_Original_56524.pdf
PDF_189559.pdf
No accessories are available for this product