Product Hierarchy
Product Hierarchy

GCCGE08 - Indoor/Outdoor Loose Tube Corrugated Steel Tape armour 08 Fibers OM4


Universal (Indoor/Outdoor) Dry Core Corrugated Steel Tape Armour Rodent Protection Multi Loose Tube Optical Cable 08 x 50/125-OM4-BI A/I-DQ(ZN)(SR)H

Construction Type: Multi Loose Tube

Product Overview

Environmental Space: Indoor/Outdoor - Euroclass Dca
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction

Fiber Cable Construction
Fiber TypeFiber CountSubunit ColorSubunit Color 2
OM48TIA coding (Gxxxxxx.T): Blue, OrangeEurope coding (Gxxxxxx.0): Red, Green
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Fiber Color Coding 2: Europe coding (Gxxxxxx.0): Red, Natural, Yellow, Blue
Central Strength Member: GRP
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Glass Yarns + Tape
Bulk Cable Weight: 156 kg/km

SubUnit Specifications

Number of Active Subunits: 2
Number of Subunit Positions: 6
Fibers Per Subunit: 4
SubUnit Diameter: 0.075 in (1.9 mm)
SubUnit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Corrugated Steel Tape
Outer Jacket Material
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen11.1 mm1

Optical Characteristics

Fiber Core Diameter: 50 µm
Max Attenuation at 1300 nm: 1.0 dB/km
Max Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6222 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11222 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E13480 N (782 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E11160 N (261 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/m
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10

Temperature Range

Operating Temp Range: -30 °C to +70 °C
Installation Temp Range: -5 °C to +50 °C
Storage Temp Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-3-22
Resistance to Fire - Circuit Integrity: IEC 60331-25-E120
CPR Euroclass: Dca-s2,d2,a1
REACH: Compliant
IEC Compliance: IEC 60794
EU Directive 2011/65/EU (ROHS II): Compliant
UV/ Sunlight Protection: yes

History

Update and Revision: Revision Number: 0.30 Revision Date: 07-03-2020
Fiber Properties EMEA 20180309.pdf
No accessories are available for this product