Product Hierarchy
Product Hierarchy

GCAJ844 - Universal OFC MLT: ARAMID + LSZH with 12 Tubes of Ø1.9mm 144f SM OS2 G.652.D & G.657.A1.


Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with aramid yarns as strength member and Low Smoke Zero Halogen outer jacket. Existing out of 12 tubes with a diameter of 1.9mm with 144 fibers (12t x 12f)SM OS2 G.652.D & G.657.A1.

Product Overview

Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes.

Fiber Specifications

Fiber Type: OS2
Fiber Grade Acc to ITU-T: G.652D & G.657A1
Fiber Count: 144
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Cable Construction

Number of Active Subunits: 12
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 1.9 mm
Subunit Color: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Central Strength Member Type: GRP
Cable Core Water Blocking: Waterblocking Aramid Yarns + Tape

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 12.7 mm (0.500 in)
Optical Characteristics
Wavelength1310 nm1550 nm1625 nm
Max. Attenuation0.39 dB/km0.24 dB/km0.29 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6254 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11190.5 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12850 N (641 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1950 N (210 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E315 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E37.5 kN/mIEC 60794-3-10
Cable Impact ResistanceIEC 60794-1-21-E4IEC 60794-3-10
Cable Torsion ResistanceIEC 60794-1-21-E7180°, 2 m, 10 cyclesIEC 60794-3-10
WaterblockingIEC 60794-1-22-F5
Bulk Cable Weight: 164 kg/km (110 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +50 °C
Operating Temperature Range: -30 °C to +70 °C
Storage Temperature Range: -30 °C to +70 °C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

History

Update and Revision: Revision Number: 0.175 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GCAJ844.T02100BlackReel2,100 m8719605167637
GCAJ844.T62100BlueReel2,100 m8719605200792
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product