(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with aramid yarns as strength member and Low Smoke Zero Halogen outer jacket. Existing out of 12 tubes with a diameter of 1.9mm with 132 fibers (11t x 12f) MM OM2.
| Construction Type: | Multi Loose Tube |
| Environmental Space: | Indoor/Outdoor |
| Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
| Fiber Type | Fiber Count | Subunit Color |
|---|---|---|
| OM2 | 132 | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
| Central Strength Member Type: | GRP |
| Cable Core Water Tight: | Yes |
| Cable Core Water Blocking: | Waterblocking Aramid Yarns + Tape |
| Bulk Cable Weight: | 164 kg/km |
| Number of Active Subunits: | 11 |
| Number of Subunit Positions: | 12 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 1.9 mm |
| Subunit Waterblocking: | Gel Filled |
| Number of Jackets: | Single Jacket |
| Type of Armor: | Non-Armored |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.7 mm | Yes |
| Outer Jacket1 Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
| Maximum Attenuation at 1300 nm: | 0.9 dB/km |
| Maximum Attenuation at 850 nm: | 2.9 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 254 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 190.5 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2850 N (641 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 950 N (214 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
| Cable Impact Resistance | IEC 60794-1-21-E4 | 10 J, 300 mm Radius, 3 Cycles | IEC 60794-3-10 |
| Cable Torsion Resistance | IEC 60794-1-21-E7 | 180°, 2 m, 10 cycles | IEC 60794-3-10 |
| Waterblocking | IEC 60794-1-22-F5 |
| Operating Temperature Range: | -30 °C to +70 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| IEC Flammability: | IEC 60332-1-2 |
| Reaction to Fire - Bundle Flame Test: | IEC 60332-3-24 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.71 Revision Date: 09-17-2024 |