(109)Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with aramid yarns as strength member and Low Smoke Zero Halogen outer jacket. Existing out of 6 tubes with a diameter of 1.9mm with 4 fibers (1t x 4f) MM OM4.
Construction Type: | Multi Loose Tube |
Environmental Space: | Indoor/Outdoor - Euroclass Eca |
Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM4 | 4 | TIA coding (Gxxxxxx.T): Blue |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown |
Central Strength Member: | GRP |
Cable Core Water Tight: | Yes |
Cable Core Waterblocking: | Waterblocking Aramid Yarns + Tape |
Bulk Cable Weight: | 91 kg/km |
Number of Active Subunits: | 1 |
Number of Subunit Positions: | 6 |
Fibers Per Subunit: | 4 |
Subunit Diameter: | 1.9 mm |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Single Jacket |
Type of Armor: | Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.5 mm | Yes |
Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
Max. Attenuation at 1300 nm: | 0.9 dB/km |
Max. Attenuation at 850 nm: | 2.9 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 190 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 142.5 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2850 N (641 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 950 N (214 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
Cable Impact Resistance | IEC 60794-1-21-E4 | 10 J, 300 mm Radius, 3 Cycles | IEC 60794-3-10 |
Cable Torsion Resistance | IEC 60794-1-21-E7 | 180°, 2 m, 10 cycles | IEC 60794-3-10 |
Operating Temperature Range: | -30 °C to +70 °C |
Installation Temperature Range: | -5 °C to +50 °C |
Storage Temperature Range: | -30 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
IEC Flammability: | IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test: | IEC 60332-3-24 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
CPR Euroclass: | Eca |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.38 Revision Date: 12-14-2023 |