Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with aramid yarns as strength member and Low Smoke Zero Halogen outer jacket. Existing out of 6 tubes with a diameter of 1.9mm with 24 fibers (2t x 12f) MM OM1.
| Construction Type: | Multi Loose Tube |
| Environmental Space: | Indoor/Outdoor - Euroclass Eca |
| Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
| Fiber Type | Fiber Count | Subunit Color |
|---|---|---|
| OM1 | 24 | TIA coding (Gxxxxxx.T): Blue, Orange |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
| Central Strength Member Type: | GRP |
| Cable Core Water Tight: | Yes |
| Cable Core Water Blocking: | Waterblocking Aramid Yarns + Tape |
| Bulk Cable Weight: | 91 kg/km |
| Number of Active Subunits: | 2 |
| Number of Subunit Positions: | 6 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 1.9 mm |
| Subunit Waterblocking: | Gel Filled |
| Number of Jackets: | Single Jacket |
| Type of Armor: | Non-Armored |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.5 mm | Yes |
| Outer Jacket1 Table Notes: | Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
| Maximum Attenuation at 1300 nm: | 0.9 dB/km |
| Maximum Attenuation at 850 nm: | 3.4 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 190 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 142.5 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2850 N (641 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 950 N (214 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
| Cable Impact Resistance | IEC 60794-1-21-E4 | 10 J, 300 mm Radius, 3 Cycles | IEC 60794-3-10 |
| Cable Torsion Resistance | IEC 60794-1-21-E7 | 180°, 2 m, 10 cycles | IEC 60794-3-10 |
| Waterblocking | IEC 60794-1-22-F5 |
| Operating Temperature Range: | -30 °C to +70 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| IEC Flammability: | IEC 60332-1-2 |
| Reaction to Fire - Bundle Flame Test: | IEC 60332-3-24 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
| CPR Euroclass: | Eca |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.40 Revision Date: 09-17-2024 |