(109)Outdoor dry core optical fiber Multi Loose Tube cable with aramid yarns as strength member, polyethylene inner jacket, Steel Wire Armouring (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 12 tubes with a diameter of 1.9mm with 132 fibers (11t x 12f) SM OS2 G.657.A2.
Construction Type: | Multi Loose Tube |
Environmental Space: | Outdoor |
Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
---|---|---|---|
OS2 | G.657A2 | 132 | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
Central Strength Member: | GRP |
Cable Core Water Tight: | Yes |
Cable Core Waterblocking: | Waterblocking Aramid Yarns + Tape |
Bulk Cable Weight: | 462 kg/km |
Number of Active Subunits: | 11 |
Number of Subunit Positions: | 12 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 1.9 mm |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Double Jacket |
Type of Armor: | Steel Wire |
Material: | PE - Polyethylene |
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | Black | 18.1 mm | Yes |
Max. Attenuation at 1310 nm: | 0.40 dB/km |
Max. Attenuation at 1550 nm: | 0.30 dB/km |
Max. Attenuation at 1625 nm: | 0.30 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 362 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 362 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2850 N (641 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 950 N (214 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
Cable Impact Resistance | IEC 60794-1-21-E4 | 10 J, 300 mm Radius, 3 Cycles | IEC 60794-3-10 |
Cable Torsion Resistance | IEC 60794-1-21-E7 | 180°, 2 m, 10 cycles | IEC 60794-3-10 |
Operating Temperature Range: | -30 °C to +70 °C |
Installation Temperature Range: | -5 °C to +50 °C |
Storage Temperature Range: | -30 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.63 Revision Date: 01-24-2024 |