(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 6 tubes with a diameter of 1.9mm with 6 fibers (1t x 6f) SM OS2 G.657.A2.
Construction Type: | Multi Loose Tube |
Environmental Space: | Outdoor |
Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
---|---|---|---|
OS2 | G.657A2 | 6 | TIA coding (Gxxxxxx.T): Blue |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White |
Central Strength Member: | GRP |
Cable Core Water Tight: | Yes |
Cable Core Waterblocking: | Waterblocking Glass Yarns + Tape |
Bulk Cable Weight: | 134 kg/km |
Number of Active Subunits: | 1 |
Number of Subunit Positions: | 6 |
Fibers Per Subunit: | 6 |
Subunit Diameter: | 1.9 mm |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Single Jacket |
Type of Armor: | Corrugated Steel Tape |
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | Black | 11.1 mm | Yes |
Max. Attenuation at 1310 nm: | 0.40 dB/km |
Max. Attenuation at 1550 nm: | 0.30 dB/km |
Max. Attenuation at 1625 nm: | 0.30 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 222 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 222 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3900 N (877 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1300 N (292 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
Operating Temperature Range: | -30 °C to +70 °C |
Installation Temperature Range: | -5 °C to +50 °C |
Storage Temperature Range: | -30 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.31 Revision Date: 12-14-2023 |