Product Hierarchy
Product Hierarchy

GBAD836 - Jelly filled (non-dripping and silicon-free) loose tube(s) with primary coated optical fibres


Outdoor dry Multi Tube Opt. Cable 36 x 9/125-G652D-OS2 A-DQ(ZN)2Y

Construction Type: Multi Loose Tube

Product Overview

Environmental Space: Outdoor
Suitable Applications: For outdoor use in structured (data) wiring systems such as campus backbone. For outdoor use in networks for Telecom, Cable TV and/ or Broadcast. Easy to install in ducts, tunnels and trenches and/or tubes by means of compressed air or pulling wire.

Construction

Fiber Cable Construction
Fiber TypeFiber CountSubunit ColorSubunit Color 2
OS236TIA coding (Gxxxxxx.T): Blue, Orange, GreenEurope coding (Gxxxxxx.0): Red, Green, Rest White
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Fiber Color Coding 2: Europe coding (Gxxxxxx.0): Red, Natural, Yellow, Blue, Green, Violet, Brown, Black, Orange, Aqua, Pink, White
Central Strength Member: GRP
Cable Core Water Blocking: Waterblocking Aramid Yarns
Bulk Cable Weight: 99 kg/km

SubUnit Specifications

Number of Active Subunits: 3
Number of Subunit Positions: 6
Fibers Per Subunit: 12
SubUnit Diameter: 0.098 in (2.5 mm)
SubUnit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Single Jacket
Outer Jacket Material
MaterialNominal DiameterRipcord
PE - Polyethylene12.2 mm1
PE - Polyethylene (HDPE MDPE LLDPE)

Optical Characteristics

Mode Field Diameter: 9.2 µm
Max Attenuation at 1310 nm: 0.4 dB/km
Max Attenuation at 1550 nm: 0.22 dB/km
10 Gigabit Ethernet Performance: 10000 m/40000 m
1 Gigabit Ethernet Performance: 2000 m/70000 m

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/Value
Cable Min. Bend Radius Installation (Short Term)244 mm
Cable Min. Bend Radius Operation (Long Term)244 mm
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12700 N (607 lbf)
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1900 N (202 lbf)

Temperature Range

Operating Temp Range: -30 °C to +70 °C
Installation Temp Range: -5 °C to +50 °C
Storage Temp Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
REACH: yes
IEC Compliance: IEC 60794
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
UV/ Sunlight Protection: yes

History

Variants
Item #ColorLength
GBAD836.002100Black2,100 m
Update and Revision: Revision Number: 0.53 Revision Date: 07-03-2020
Date: 2004-01-01
Application_Note_Fiber_Optic_Cable_Installlation_Original_96290.pdf
Optical Fiber Cable Catalog_CA_INCA_BDC_0614_E_EMEA_LowRes_Original_56524.pdf
Fiber Properties EMEA 20180309.pdf
No accessories are available for this product