(109)GAN DIN Standard Single-Ended Cordset: Form A, 4-pin (3+1PE; PE across cable outlet), grey translucent body, without circuitry, 230 V AC/DC, 6 A; PVC black cable, 0.50 mm²
Pin 1 | Pin 2 | Pin 3 | PE |
---|---|---|---|
brown | blue | black | green-yellow |
Product Family: | Valve Connectors |
Product Sub Family: | GAN |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 3+PE (PE across cable outlet) |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Ambient Temperature (Operation)*: | -25 °C - +85 °C (With additional 934-887-001 gasket : -40 °C - +105 °C) |
Protection Degree / IP Rating**: | IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPE |
Molded Body Color: | Grey translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Fastening Torque (Attachment): | (50-60) Ncm |
Cable Number: | 743 |
Conductor Size: | 0.5 mm² |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | black |
Cable Diameter D: | ø 5.3 ± 0.20 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.50 ± 0.05 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
Ambient Temperature (Flex Installation): | - 5 °C - + 80 °C |
UL Cable Type: | AWM: 2464 |
VDE: | yes |
RoHS Compliant: | yes |
Halogenfree: | no |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934889006 | GAN31LU-A0U-7430200-1UC | 2 m |
934889007 | GAN31LU-A0U-7430500-1UC | 5 m |
934889008 | GAN31LU-A0U-7431000-1UB | 10 m |