(109)GAN DIN Standard Single-Ended Cordset: Form A, 4-pin (3+1PE; PE across cable outlet), grey translucent body, without circuitry, 230 V AC/DC, 10 A; PUR grey cable, 0.75 mm²
Pin 1 | Pin 2 | Pin 3 | PE |
---|---|---|---|
brown | blue | black | green-yellow |
Product Family: | Valve Connectors |
Product Sub Family: | GAN |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 3+PE (PE across cable outlet) |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Ambient Temperature (Operation)*: | -25 °C - +85 °C (With additional 934-887-001 gasket : -40 °C - +105 °C) |
Protection Degree / IP Rating**: | IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPE |
Molded Body Color: | Grey translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Fastening Torque (Attachment): | (50-60) Ncm |
Cable Number: | 604 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | grey RAL 7001 |
Cable Diameter D: | ø 6.50 ± 0.20 mm |
Wire Insulation Material: | PP |
Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 20 °C - + 90 °C (UL: + 80 °C) |
UL Cable Type: | AWM: 21198 |
Flammability Class (Cable Jacket): | IEC 60332-1, DIN VDE 0472 Teil 804 test method B, UL/CSA FT2 |
Cable Characteristics: | Exclusion of dangerous materials acc. : 2000/53/EG, 2011/65/EU, 2003/11/EG, 1907/2006/EG, Restistant against acids, alkalis and solvents, UV-and ozone resistant |
VDE: | yes |
RoHS Compliant: | yes |
Halogenfree: | yes |
Oil Resistance: | VDE 0250 and 0472 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Replacement For |
---|---|---|---|
9519 | GAN31LU-A0U-6042000 | 20 m | |
934889078 | GAN31LU-A0U-6040200-1UC | 2 m | ID: 934562008 Name: GAN-DAEE7A-FT0200C1-XC607-AD |
934889079 | GAN31LU-A0U-6040500-1UC | 5 m | ID: 934562009 Name: GAN-DAEE7A-FT0500C1-XC607-AC |
7947 | GAN31LU-A0U-6041000-1UB | 10 m |