Product Hierarchy
Product Hierarchy

GAN2Z0U-A0U-603 - Form A - Female 90° | #Contacts: 2+PE | No Protective Circuit | 250 V | Cable: Grey (PUR); 0.75 mm²; IEC | cULus







Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+PE | No Protective Circuit | 250 V / 10 A | Cable: Grey PUR Jacket; 3x0.75 mm² (18 AWG); IEC | UL 2238; cULus

Product Life Cycle

Life Cycle: Active - Product is available
Availability: Active
Face View
Pin 1Pin 2PE
brownbluegreen-yellow

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GAN - cULus 2238
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Angled (90°) Body
Number of Pins: 2+PE
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V
Rated Voltage (UL): 250 V
Rated Voltage (CSA): 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 10 A
Rated Current (UL)*: 6 A
Rated Current (CSA)*: 6 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Operating Temperature (UL): max. + 85 °C
Operating Temperature (CSA): max. + 85 °C
Protection Degree / IP Rating**: IP65, IP67 (IP69K: without additional gasket; max. +80 °C)
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Tin over Copper (Cu/Sn)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT-GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Protection Circuitry

Protective Circuit: No Protective Circuit

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm
Accessories to Order Separately: 934887001 - GAN EPDM gasket and holding clip

Cable Data

Cable Number: 603
Conductor Size: 0.75 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Grey
Cable Diameter D: Ø 5.8 mm [ 0.228 " ]
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 1.92 mm [ 0.08 " ]
Ambient Temperature (Fixed Installation): - 40 °C to + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 20 °C to + 90 °C (UL: + 80 °C)
UL Cable Type: AWM: 20549 or 21198
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, CSA FT2; VDE 0472 Teil 804 Prüfart B
Cable Characteristics: Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; good chemical and oil resistance; Exclusion of PVC and Silicone; free of lacquer wetting disturbing substances; Coldness flexibility

Approvals

UL-File: E315587
UL: UL 2238; cULus
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: IEC 60811-404 , VDE 0472; VDE 0250

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Note: 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.
Variants
Item #Item DescriptionCable Length
934889134GAN2Z0U-A0U-6030200-1UC2 m
934889135GAN2Z0U-A0U-6030500-1UC5 m
GAN_2+PE_(PE_at_cable_outlet).zip
EU Declaration of conformity
Description: G-GAN-PG-190718-0279V01
PCN-GAN cURus-2025-03-05.pdf
PCN-GAN White Labels R1_10052024.pdf
No accessories are available for this product