(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)GAN DIN Standard Single-Ended Cordset: Form A, 3-pin (2+2PE), grey translucent body, with varistor and yellow LED, 230 V AC/DC, 10 A; PUR grey cable, 0.75 mm²
Pin 1 | Pin 2 | PE1 | PE2 |
---|---|---|---|
brown | blue | green-yellow | green-yellow |
Product Family: | Valve Connectors |
Product Sub Family: | GAN |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+2 PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV (PCBA 2.0 kV) |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Ambient Temperature (Operation)*: | -25 °C - +85 °C (With additional 934-887-001 gasket : -40 °C - +105 °C) |
Protection Degree / IP Rating**: | IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPE |
Molded Body Color: | Grey translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Function Indicator: | Yellow LED |
Protective Circuit: | Varistor |
Fastening Torque (Attachment): | (50-60) Ncm |
Cable Number: | 603 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | grey |
Cable Diameter D: | ø 5.80 ± 0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1.92 ± 0.05 mm |
Ambient Temperature (Fixed Installation): | - 50 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 25 °C - + 90 °C (UL: + 80 °C) |
UL Cable Type: | AWM: 20549 or 21198 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, CSA FT2; VDE 0472 Teil 804 Prüfart B |
Cable Characteristics: | Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; good chemical and oil resistance; Exclusion of PVC and Silicone; free of lacquer wetting disturbing substances; Coldness flexibility |
VDE: | yes |
RoHS Compliant: | yes |
Halogenfree: | yes |
Oil Resistance: | IEC 60811-404 , VDE 0472; VDE 0250 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Replacement For |
---|---|---|---|
6446 | GAN22LU-V2Y-6030200 | 2 m | |
934889113 | GAN22LU-V2Y-6030200-1UC | 2 m | ID: 934562055 Name: GAN-DLFE7X-FS0200C1-XC607-AD |
934889114 | GAN22LU-V2Y-6030500-1UC | 5 m | ID: 934562056 Name: GAN-DLFE7X-FS0500C1-XC607-AC |