Product Hierarchy
Product Hierarchy

GAN22LU-V2Y-212 - Form A - Female 90° | #Contacts: 2+2 PE | Varistor (MOV) & ye LED | 250 V | Cable: Black (PVC); 0.50 mm²; IEC







Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+2 PE | Varistor (MOV) & yellow LED | 250 V / 6 A | Cable: Black PVC Jacket; 3x0.50 mm² (20 AWG); IEC

Product Life Cycle

Life Cycle: Active - Product is available
Availability: Active
Face View
Pin 1Pin 2PE1PE2
brownbluegreen-yellowgreen-yellow

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GAN
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Angled (90°) Body
Number of Pins: 2+2 PE
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 230 V AC/DC
Current Rating: 6 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Cross Section: 0.50 mm²
Ambient Temperature (Operation)*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Protection Degree / IP Rating**: IP65, IP67*
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Tin over Copper (Cu/Sn)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT-GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Grey translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Protection Circuitry

Function Indicator: Yellow LED
Protective Circuit: Varistor (MOV) & Function Indicator (LED)

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm
Accessories to Order Separately: 934887001 - GAN EPDM gasket and holding clip

Cable Data

Cable Number: 212
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: Polyvinyl Chloride (PVC)
Cable Jacket Color: Black
Cable Diameter D: Ø 5.0 mm [ 0.197 " ]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.70 mm [ 0.07 " ]
Ambient Temperature (Fixed Installation): - 40 °C to + 70 °C
Ambient Temperature (Flex Installation): + 5 °C to + 70 °C
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Approvals

VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Note: 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.
Variants
Item #Item DescriptionCable Length
934889055GAN22LU-V2Y-2120200-1UC2 m
934889056GAN22LU-V2Y-2120500-1UC5 m
934889057GAN22LU-V2Y-2121000-1UB10 m
GAN_2+2 PE.zip
EU Declaration of conformity
Description: G-GAN-PG-190718-0279V01
PCN-GAN White Labels R1_10052024.pdf
No accessories are available for this product