(6434)Outdoor Fiber Cable
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
(109)GAN DIN Standard Single-Ended Cordset: Form A, 3-pin (2+2PE), grey translucent body, with supressor diode and yellow LED, 24 V AC/DC, 10 A; PVC grey cable, 0.75 mm²
Pin 1 | Pin 2 | PE1 | PE2 |
---|---|---|---|
brown | blue | green-yellow | green-yellow |
Product Family: | Valve Connectors |
Product Sub Family: | GAN |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+2 PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV (PCBA 2.0 kV) |
Operating Voltage: | 24 V AC/DC |
Rated Current*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Ambient Temperature (Operation)*: | -25 °C - +85 °C (With additional 934-887-001 gasket : -40 °C - +105 °C) |
Protection Degree / IP Rating**: | IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPE |
Molded Body Color: | Grey translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Function Indicator: | Yellow LED |
Protective Circuit: | Supressor diode |
Fastening Torque (Attachment): | (50-60) Ncm |
Cable Number: | 609 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | grey |
Cable Diameter D: | ø 5.5 ± 0.2 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.70 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 105 °C |
Ambient Temperature (Flex Installation): | +5 °C - + 105 °C |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics: | free off lacquer wetting disturbing substances, good chemical and oil resistance, Exclusion of Silicone |
VDE: | yes |
RoHS Compliant: | yes |
Halogenfree: | no |
Oil Resistance: | IEC 60811:404 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Replacement For |
---|---|---|---|
934889102 | GAN22LU-S24-6090200-1UC | 2 m | ID: 934562021 Name: GAN-DFFE7X-AG0200C1-XC607-AD |
934889103 | GAN22LU-S24-6090500-1UC | 5 m | ID: 934562022 Name: GAN-DFFE7X-AG0500C1-XC607-AC |
934889104 | GAN22LU-S24-6090700-1UB | 7 m | ID: 934562075 Name: GAN-DFFE7X-AG0700C1-XC607-AB |
8940 | GAN22LU-S24-6090250-1UC | 2.5 m | |
13488 | GAN22LU-S24-6091200-1UB | 12 m | |
11523 | GAN22LU-S24-6091500-1UB | 15 m | ID: 934562112 Name: GAN-DFFE7X-AG1500C1-XC607-AA |
8322 | GAN22LU-S24-6091000-1UB | 10 m | ID: 934562080 Name: GAN-DFFE7X-AG1000C1-XC607-AA |