(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+2 PE | yellow LED | 250 V / 10 A | Cable: Grey PVC Jacket; 3x0.75 mm² (18 AWG); IEC | UL 2238; cURus
| Life Cycle: | Active - Product is available |
| Availability: | Active |
| Pin 1 | Pin 2 | PE1 | PE2 |
|---|---|---|---|
| brown | blue | green-yellow | green-yellow |
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | GAN - cURus 2238 |
| Brand: | Hirschmann |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | Angled (90°) Body |
| Number of Pins: | 2+2 PE |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw |
| Voltage Rating: | 250 V |
| Rated Impulse Voltage: | 4.0 kV (PCBA 2.0 kV) |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 10 A |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Cross Section: | 0.75 mm² |
| Ambient Temperature (Operation)*: | - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001] |
| Protection Degree / IP Rating**: | IP65, IP67* |
| Design Standard: | DIN EN 175301-803-A, ISO 4400 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Tin over Copper (Cu/Sn) |
| Contact Bearer Material: | Glass-filled Polybutylene Terephthalate (PBT-GF) |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Grey translucent |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Steel, Philips combi slot |
| Gasket Material: | Molded Integrated Gasket |
| Function Indicator: | Yellow LED |
| Protective Circuit: | Function Indicator (LED) |
| Fastening Torque (Attachment): | (50-60) Ncm |
| Accessories to Order Separately: | 934887001 - GAN EPDM gasket and holding clip |
| Cable Number: | 609 |
| Conductor Size: | 0.75 mm² |
| Number of Wires: | 3 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyvinyl Chloride (PVC) |
| Cable Jacket Color: | Grey |
| Cable Diameter D: | Ø 5.5 mm [ 0.217 " ] |
| Wire Insulation Material: | Polyvinyl Chloride (PVC) |
| Insulated Wire Diameter: | Ø 1.70 mm [ 0.07 " ] |
| Ambient Temperature (Fixed Installation): | - 40 °C to + 105 °C |
| Ambient Temperature (Flex Installation): | + 5 °C to + 105 °C |
| Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
| Cable Characteristics: | free off lacquer wetting disturbing substances, good chemical and oil resistance, Exclusion of Silicone |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| VDE: | Yes |
| RoHS Compliant: | Yes |
| Halogenfree: | No |
| Oil Resistance: | IEC 60811:404 |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | *IP Rating test performed by Belden with Belden Connectors only |
| Note: | 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory. |
| Item # | Item Description | Cable Length | Replacement For |
|---|---|---|---|
| 934889098 | GAN22LU-L1Y-6090200-1UC | 2 m | ID: 934562027 Name: GAN-DEFE7X-AG0200C1-XC607-AD |
| 934889099 | GAN22LU-L1Y-6090500-1UC | 5 m | ID: 934562028 Name: GAN-DEFE7X-AG0500C1-XC607-AC |
| 934889160 | GAN22LU-L1Y-6090700-1UB | 7 m | ID: 934562073 Name: GAN-DEFE7X-AG0700C1-XC607-AA |