Product Hierarchy
Product Hierarchy

GAN22LU-A0U-609 - Form A - Female 90° | #Contacts: 2+2 PE | No Protective Circuit | 250 V | Cable: Grey (PVC); 0.75 mm²; IEC | cURus







Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+2 PE | No Protective Circuit | 250 V / 10 A | Cable: Grey PVC Jacket; 3x0.75 mm² (18 AWG); IEC | UL 2238; cURus

Product Life Cycle

Life Cycle: Active - Product is available
Availability: Active
Face View
Pin 1Pin 2PE1PE2
brownbluegreen-yellowgreen-yellow

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GAN - cURus 2238
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Angled (90°) Body
Number of Pins: 2+2 PE
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 10 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Protection Degree / IP Rating**: IP65, IP67*
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Tin over Copper (Cu/Sn)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT-GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Grey translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Protection Circuitry

Protective Circuit: No Protective Circuit

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm
Accessories to Order Separately: 934887001 - GAN EPDM gasket and holding clip

Cable Data

Cable Number: 609
Conductor Size: 0.75 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: Polyvinyl Chloride (PVC)
Cable Jacket Color: Grey
Cable Diameter D: Ø 5.5 mm [ 0.217 " ]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.70 mm [ 0.07 " ]
Ambient Temperature (Fixed Installation): - 40 °C to + 105 °C
Ambient Temperature (Flex Installation): + 5 °C to + 105 °C
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2
Cable Characteristics: free off lacquer wetting disturbing substances, good chemical and oil resistance, Exclusion of Silicone

Approvals

UL-File: E315587
UL: UL 2238; cURus
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: IEC 60811:404

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Note: 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.
Variants
Item #Item DescriptionCable LengthReplacement For
934889081GAN22LU-A0U-6090200-1UC2 mID: 934562004 Name: GAN-DAFE7A-AG0200C1-XC607-AD
934889082GAN22LU-A0U-6090500-1UC5 mID: 934562005 Name: GAN-DAFE7A-AG0500C1-XC607-AC
13385GAN22LU-A0U-6090030-1UD0.3 mID: 934562098 Name: GAN-DAFE7A-AG0030C1-XC607-AE
934889149GAN22LU-A0U-6090040-1UD0.4 mID: 934562079 Name: GAN-DAFE7A-AG0040C1-XC607-AE
934889150GAN22LU-A0U-6090800-1UB8 mID: 934562926 Name: GAN-DAFE7A-AG0800C1-XC607-AB
934889129GAN22LU-A0U-6091000-1UB10 mID: 934562904 Name: GAN-DAFE7A-AG1000C1-XC607-AB
GAN_2+2 PE.zip
EU Declaration of conformity
Description: G-GAN-PG-190718-0279V01
PCN-GAN cURus-2025-03-05.pdf
PCN-GAN White Labels R1_10052024.pdf
No accessories are available for this product