Product Hierarchy
Product Hierarchy

GAN210U-D1U-603 - Form A - Female 90° | #Contacts: 2+PE | Recovery Diode (FRD) | 250 V | Cable: Grey (PUR); 0.75 mm²; IEC | cULus


Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+PE (PE across cable outlet) | Recovery Diode (FRD) | 250 V / 10 A | Cable: Grey PUR Jacket; 3x0.75 mm² (18 AWG); IEC | UL 2238; cULus

Product Life Cycle

Life Cycle: Active - Product is available
Availability: Active

Technical Data

Product Family: Valve Connectors
Product Sub Family: GAN - cULus 2238
Brand: Hirschmann
Connector Type: Cordset, single ended
Type of Contact / Gender: Socket Contact / Female
Connector Design: Angled (90°) Body
Number of Pins: 2+PE (PE across cable outlet)
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Voltage: 250 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 230 V DC
Rated Current*: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Conductor Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Protection Degree / IP Rating**: IP65, IP67 (IP69K: without additional gasket; max. +80 °C)
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Copper over Tin (Cu/Sn)
Contact Bearer Material: Glass-filled Polyamides (PA GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Grey translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Protection Circuitry

Protective Circuit: Recovery Diode (FRD)

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm
Accessories to Order Separately: 934887001 - GAN EPDM gasket and holding clip

Cable Data

Cable Number: 603
Conductor Size: 0.75 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Grey
Cable Diameter D: Ø 5.8 mm [ 0.228 " ]
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 1.92 mm [ 0.08 " ]
Ambient Temperature (Fixed Installation): - 40 °C to + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 20 °C to + 90 °C (UL: + 80 °C)
UL Cable Type: AWM: 20549 or 21198
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, CSA FT2; VDE 0472 Teil 804 Prüfart B
Cable Characteristics: Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; good chemical and oil resistance; Exclusion of PVC and Silicone; free of lacquer wetting disturbing substances; Coldness flexibility

Approvals

UL-File: E315587
UL: UL 2238; cULus
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: IEC 60811-404 , VDE 0472; VDE 0250

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Variants
Item #Item DescriptionCable Length
34521GAN210U-D1U-6030500-1UC0.5 m
No accessories are available for this product