Product Hierarchy
Product Hierarchy

GAN200U-D1U-606-4UD - Form A - Female 90° | #Contacts: 2 | Recovery Diode (FRD) | 50 V | Cable: Grey (PUR); 0.75 mm²; IEC | cULus






Form A - Singled-Ended Female Angled Cordset | #Contacts: 2 | Recovery Diode (FRD) | 50 V / 10 A | Cable: Grey PUR Jacket; 2x0.75 mm² (18 AWG); IEC | UL 2238; cULus

Product Life Cycle

Life Cycle: Active - Product is available
Availability: New Release
Face View
Pin 1Pin 2
brownblue

Technical Data

Product Family: Valve Connectors
Product Sub Family: GAN - cULus 2238
Brand: Hirschmann
Connector Type: Cordset, single ended
Type of Contact / Gender: Socket Contact / Female
Connector Design: Angled (90°) Body
Number of Pins: 2
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Voltage: 50 V
Rated Voltage (UL): 50 V
Rated Voltage (CSA): 50 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 50 V AC/DC
Rated Current*: 10 A
Rated Current (UL)*: 6 A
Rated Current (CSA)*: 6 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Conductor Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Operating Temperature (UL): max. + 85 °C
Operating Temperature (CSA): max. + 85 °C
Protection Degree / IP Rating**: IP65, IP67 (IP69K: without additional gasket; max. +80 °C)
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Copper over Tin (Cu/Sn)
Contact Bearer Material: Glass-filled Polyamides (PA GF)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Stainless Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Protection Circuitry

Protective Circuit: Recovery Diode (FRD)

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm
Accessories to Order Separately: 934887001 - GAN EPDM gasket and holding clip

Cable Data

Cable Number: 606
Conductor Size: 0.75 mm²
Number of Wires: 2
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Grey
Cable Diameter D: Ø 5.5 mm [ 0.217 " ]
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 1.92 mm [ 0.08 " ]
Ambient Temperature (Fixed Installation): - 40 °C to + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 20 °C to + 90 °C (UL: + 80 °C)
UL Cable Type: AWM: 21198
Flammability Class (Cable Jacket): IEC 60332-1, DIN VDE 0472 Teil 804 test method B; UL/CSA FT2
Cable Characteristics: resistant against solvents, acids and alkalis, resistant against UV and ozone

Approvals

UL-File: E315587
UL: UL 2238; cULus
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: VDE 0250 and 0472

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.
GAN_2.zip
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
Derating_Valve_10_40_85_105.pdf
PCN-GAN White Labels R1_10052024.pdf
No accessories are available for this product