(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)Form A - Singled-Ended Female Angled Cordset | #Contacts: 2 | Recovery Diode (FRD) | 50 V / 10 A | Cable: Grey PUR Jacket; 2x0.75 mm² (18 AWG); IEC | UL 2238; cULus
Life Cycle: | Active - Product is available |
Availability: | New Release |
Pin 1 | Pin 2 |
---|---|
brown | blue |
Product Family: | Valve Connectors |
Product Sub Family: | GAN - cULus 2238 |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Socket Contact / Female |
Connector Design: | Angled (90°) Body |
Number of Pins: | 2 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 50 V |
Rated Voltage (UL): | 50 V |
Rated Voltage (CSA): | 50 V |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 50 V AC/DC |
Rated Current*: | 10 A |
Rated Current (UL)*: | 6 A |
Rated Current (CSA)*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Conductor Cross Section: | 0.75 mm² |
Ambient Temperature (Operation)*: | - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001] |
Operating Temperature (UL): | max. + 85 °C |
Operating Temperature (CSA): | max. + 85 °C |
Protection Degree / IP Rating**: | IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Brass (CuZn) |
Contact Plating: | Copper over Tin (Cu/Sn) |
Contact Bearer Material: | Glass-filled Polyamides (PA GF) |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | Thermoplastic Polyurethane (TPU) |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Protective Circuit: | Recovery Diode (FRD) |
Fastening Torque (Attachment): | (50-60) Ncm |
Accessories to Order Separately: | 934887001 - GAN EPDM gasket and holding clip |
Cable Number: | 606 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 2 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Cycles (Bending): | ˃ 5 mio |
Conductor material: | Cu |
Cable Jacket Material: | Polyurethane (PUR) |
Cable Jacket Color: | Grey |
Cable Diameter D: | Ø 5.5 mm [ 0.217 " ] |
Wire Insulation Material: | Polypropylene (PP) |
Insulated Wire Diameter: | Ø 1.92 mm [ 0.08 " ] |
Ambient Temperature (Fixed Installation): | - 40 °C to + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 20 °C to + 90 °C (UL: + 80 °C) |
UL Cable Type: | AWM: 21198 |
Flammability Class (Cable Jacket): | IEC 60332-1, DIN VDE 0472 Teil 804 test method B; UL/CSA FT2 |
Cable Characteristics: | resistant against solvents, acids and alkalis, resistant against UV and ozone |
UL-File: | E315587 |
UL: | UL 2238; cULus |
VDE: | Yes |
RoHS Compliant: | Yes |
Halogenfree: | Yes |
Oil Resistance: | VDE 0250 and 0472 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
Note: | 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory. |