Product Hierarchy
Product Hierarchy

GAN200U-A0U-606 - GAN DIN Standard Single-Ended Cordset: Form A, 2-pin, UL 2238, black body, without circuitry, 230 V AC/DC, 10 A; PUR grey cable, 0.75 mm²







GAN DIN Standard Single-Ended Cordset: Form A, 2-pin, UL 2238, black body, without circuitry, 230 V AC/DC, 10 A; PUR grey cable, 0.75 mm²

Face View
Pin 1Pin 2
brownblue

Technical Data

Product Family: Valve Connectors
Product Sub Family: GAN with cULus approval
Brand: Hirschmann
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Angled
Number of Pins: 2
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Voltage (UL): 250 V
Rated Voltage (CSA): 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 10 A
Rated Current (UL)*: 6 A
Rated Current (CSA)*: 6 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: -25 °C - +85 °C (With additional 934-887-001 gasket : -40 °C - +105 °C)
Operating Temperature (UL): max. + 85 °C
Operating Temperature (CSA): max. + 85 °C
Protection Degree / IP Rating**: IP65, IP67 (IP69K: without additional gasket; max. +80 °C)
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPE
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm

Cable Data

Cable Number: 606
Conductor Size: 0.75 mm²
Number of Wires: 2
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: grey
Cable Diameter D: ø 5.5 ± 0.20 mm
Wire Insulation Material: PP
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 20 °C - + 90 °C (UL: + 80 °C)
UL Cable Type: AWM: 21198
Flammability Class (Cable Jacket): IEC 60332-1, DIN VDE 0472 Teil 804 test method B; UL/CSA FT2
Cable Characteristics: resistant against solvents, acids and alkalis, resistant against UV and ozone

Approvals

UL-File: E315587
UL: UL 2238; cULus
VDE: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: yes
Oil Resistance: VDE 0250 and 0472

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
934889587GAN200U-A0U-60602002 m
934889588GAN200U-A0U-60605005 m
GAN_2.zip
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
No accessories are available for this product