Product Hierarchy
Product Hierarchy

G 4 W 1 F Au UM grey - G-Series Power Field Attachable Connector: Female, angled, 4-pin, grey body, solder type; 50V AC/DC, 6 A




G-Series Power Field Attachable Connector: Female, angled, 4-pin, grey body, solder type; 50V AC/DC, 6 A

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: G Series
Brand: Hirschmann
Connector Type: Field Attachable
Side 1 Type of Contact/Gender: female
Connector Design: angled
Number of Pins: 4
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 50V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC/DC
Current Rating: 6 A
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: solder
Cable Gland: PG 7
Cross Section: max. 0.50 mm²
Suitable Cables: Ø3.5 mm - Ø6 mm
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 61984 (VDE 0627)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: PA GF
Housing Color: grey
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Color: grey
Flammability Class (Cable Gland): UL 94 HB
Attachment Material: V2A
Gasket Material: NBR

Additional Technical Data

Fastening Torque (Cable Gland): PG 7:(150-250) Ncm
Fastening Torque (Attachment): M 3: (50-60) Ncm
Mating Connectors / Fitting to: G 4 E 1 M…, G 4 A 1 M…., G 4 A 5 M…
Accessories to Order Separately: Central Screw Stainless Steel: 732750003

Approvals

VDE: VDE-Reg.-Nr.: 3113

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Product Characteristics: Unmounted
Variants
Item #Item Description
934386106G 4 W 1 F Au UM gr
G-4-W-1-F.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-ALL-FA-200810-0356V01
No accessories are available for this product