Product Hierarchy
Product Hierarchy

G 4 E 1 M grey - G-Series Power Receptacle Connector: Male, front mount with flange, 4-pin, grey body; 50V AC/DC, 10 A




G-Series Power Receptacle Connector: Male, front mount with flange, 4-pin, grey body; 50V AC/DC, 10 A

Technical Data

Product Family: Power Connector
Product Sub Family: G Series
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: male
Connector Design: Front mount with flange
Number of Pins: 4
Shielding: Unshielded
Rated Voltage: 50V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC/DC
Rated Current*: 10 A
Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: crimp
Conductor Cross Section: See crimp contact 731991021
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 61984 (VDE 0627)
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Bearer Material: PA GF
Contact Bearer Color: grey
Flammability Class (Contact Bearer): UL 94 HB

Additional Technical Data

Fastening torque (mounting screw): M 3: (50-60) Ncm
Mounting: M 3 screws (2x)
Mating Connectors / Fitting to: G 4 W 1 F…, G 4 KW 1 F…
Accessories to Order Separately: Crimp contact: RMC 280 and flat gasket: G30 E-2 or G 30 E-2

Approvals

VDE: VDE-Reg.-Nr.: 3113

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Product Characteristics: Crimp contact and flat gasket has to be ordered separately
Variants
Item #Item Description
731802506G 4 E 1 M grey
G-4-E-1-M.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
No accessories are available for this product