Product Hierarchy
Product Hierarchy

G 30 KW 3 M - G Type - Male 90° | #Contacts: 4 | 250 V |Cable: Grey (PVC); 0.75 mm²; IEC





G Type - Male Angled | #Contacts: (3+PE) | 250 V / 10 A |Cable: Grey (PVC); 4x0.75 mm²; IEC

Face View
Pin 1Pin 2Pin 3Pin 4
blackbluebrowngreen-yellow

Technical Data

Product Family: Industrial Connectors
Side 1 Product Sub Family: G Series
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Angled (90°) Body
Number of Pins: 3+PE
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 10 A
Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: Solder
Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 61984 (VDE 0627)
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)
Contact Bearer Material: PA GF
Contact Bearer Color: Grey
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Polyvinyl Chloride (PVC)
Molded Body Color: Grey
Flammability Class (Molded Body): UL 94 HB
Attachment Material: 4.8 , Fe/Zn B

Additional Technical Data

Fastening Torque (Attachment): M 3: (50-60) Ncm
Mating Connectors / Fitting to: G 30 W 3 F…
Accessories to Order Separately: Central Screw Stainless Steel: 732750003

Cable Data

Cable Number: H05VV-F 4G0.75
Conductor Size: 0.75 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: Polyvinyl Chloride (PVC)
Cable Jacket Color: Grey
Cable Diameter D: ø 7.4 ±0.15 mm
Wire Insulation Material: Polyvinyl Chloride (PVC)
Ambient Temperature (Fixed Installation): -40 °C to +70 °C
Ambient Temperature (Flex Installation): -5 °C to +70 °C

Approvals

VDE: VDE-Reg.-Nr.: 3113

Safety & Environmental Compliance

RoHS Compliant: Compliant

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
931783001G 30 KW 3 M 2m2 m
G-30-KW-3-M.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: G-4p-CST-171031297-931608003
No accessories are available for this product