Networking & Data Cable
(697)Industrial Ethernet Cable
(188)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(537)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14043)Indoor Fiber Cable
(1560)Indoor/Outdoor Fiber Cable
(7025)Outdoor Fiber Cable
(5158)SMPTE Cable
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
(1192)Instrumentation Cable
(433)UL 300V PLTC-ER Cable
(22)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(33)CSA CIC Cable
(2)CSA ACIC Cable
(92)Control / Power Cable
(772)VFD Cable
(194)Flex VFD Cable
(64)Four Conductor Cable
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
(200)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(734)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(291)Surveillance Cable
(39)Connectors & Outlets
(3456)Modular Couplers
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
(758)Type A
(583)Type A Field Attachables
(370)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(42)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(77)Workstation Outlets
(119)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1006)M12 Power
(413)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(191)Double-Ended Cordsets
(142)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(305)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(58)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(63)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(23)G Series
(57)Sensor Actuator Connectors
(995)M12
(733)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(258)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(250)Adapter and Splitter
(4)Double-Ended Cordsets
(139)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(62)SPE Connectors
(51)Assemblies & Cordsets
(1169)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(498)AV Assemblies
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
(1381)SPIDER Fast/Gigabit Switches
(42)Managed Switches
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
(118)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(31)MPLS Networks
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
(408)Cellular Routers
(10)Wireless LAN Devices
(28)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(141)Vehicle Routers
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
(9)MTS2600 L2 Switch
(2)Archive
(52)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(191)Server Cabinets
(3)Wall Mount Cabinets
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
(32)Cable Runways
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
G-Series Power Receptacle Connector: Male, front mount with flange, 4-pin (3+PE; PE at cable outlet), grey body; 230 V AC/DC, 10 A
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | G Series |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | Front mount with flange |
| Number of Pins: | 3+PE |
| Shielding Type: | Unshielded |
| Voltage Rating: | 250 V AC/DC |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 10 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | crimp |
| Cross Section: | See crimp contact 731991021 |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | grey |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Fastening torque (mounting screw): | M 3: (50-60) Ncm |
| Mount Type: | M 3 screws (2x) |
| Mating Connectors / Fitting to: | G 30 W 3 F…, G 30 KW 3 F… |
| Accessories to Order Separately: | Crimp contact: RMC 280 and flat gasket: G30 E-2 or G 30 E-2 |
| VDE: | VDE-Reg.-Nr.: 3113 |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Product Characteristics: | Crimp contact and flat gasket has to be ordered separately |
| Item # | Item Description |
|---|---|
| 731996506 | G 30 E 3 M |