Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
G Type - Female Angled | #Contacts: 3 (2+PE) | 250 V / 10 A |Cable: Grey (PVC); 3x1.0 mm²; IEC
| Pin 1 | Pin 2 | PE |
|---|---|---|
| brown | blue | green-yellow |
| Product Family: | Industrial Connectors |
| Side 1 Product Sub Family: | G Series |
| Brand: | Hirschmann |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | Angled (90°) Body |
| Number of Pins: | 2+PE |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw |
| Voltage Rating: | 250 V |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 10 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Solder |
| Cross Section: | 1 mm² |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Copper-Tin Alloy (Cu/Sn) |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | Grey |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | Polyvinyl Chloride (PVC) |
| Molded Body Color: | Grey |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | 4.8 , Fe/Zn B |
| Gasket Material: | Nitrile Butadiene Rubber (NBR) |
| Fastening Torque (Attachment): | M 3: (50-60) Ncm |
| Accessories to Order Separately: | Central Screw Stainless Steel: 732750003 |
| Cable Number: | H05VV-F 3G1 |
| Conductor Size: | 1 mm² |
| Number of Wires: | 3 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyvinyl Chloride (PVC) |
| Cable Jacket Color: | Grey |
| Cable Diameter D: | Ø 7.1 mm |
| Wire Insulation Material: | Polyvinyl Chloride (PVC) |
| Ambient Temperature (Fixed Installation): | -40 °C to +70 °C |
| Ambient Temperature (Flex Installation): | -5 °C to +70 °C |
| VDE: | VDE-Reg.-Nr.:3113 |
| RoHS Compliant: | Compliant |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 932041002 | G 20 KW 3 F 3m | 3 m |