(109)FX OPTITUFF MINI TRUNK, OS2, 12 FIBERS, LC DUPLEX (JACKETED x 1.0M x IN-LINE) - MPO-12 (M) (JACKETED x 1.0M x IN-LINE), TYPE-A, OFNP, 10 M, YELLOW JACKET
Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
---|---|---|---|---|---|---|
Connector A (Inside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
Connector B (Outside End) | MPO-12 Male | Plastic | Green | Rubber | Black |
Description | Transition | Length (m) | Diameter | Geometry |
---|---|---|---|---|
Connector A (Inside End) | LPM | 1.0 m | 1.6 mm | In-Line |
Connector B (Outside End) | LPM | 1.0 m | 3.0 mm | In-Line |
Cable Nominal OD | Jacket Color |
---|---|
4.0 mm | Yellow |
Overall Assembly Length | Packaging |
---|---|
10 m (32.8 ft) | Individually packaged |
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 5 meters | +0.3 / -0 meter |
5.1 to 19.9 meters | +0.4 / -0 meter |
over 19.9 meters | +1.3 / -0 meter |
Armor Type and Material: | ADA - All-Dielectric Armor |
Polarity Identification: | Type-A |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Duplex | 0.25 dB | 0.35 dB |
Connector B (Outside End) | MPO-12 Male | 0.35 dB | 60 dB |
Pulling Eye Type: | FX Pulling Eye |
Pulling Eye Location: | Outside End |
Pulling Eye Tension: | 25 lbs |
Min. Bend Radius During Installation: | 3.75x Cable OD |
Min. Bend Radius During Operation: | 3.75x Cable OD |
Operating Temperature Range: | -40C to +75C |
Storage Temperature Range: | -40C to +75C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | OFNP |
TIA/EIA Compliance: | TIA/EIA 568.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | ACMA |
Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks, OptiTuff Mini Cable |
Update and Revision: | Revision Number: 0.6 Revision Date: 01-23-2023 |