Product Hierarchy
Product Hierarchy

FYS2LAFLAFX010M - Y OS2 2F LC_DX/A LC_DX/A 10M A-B OFNP JKTx1.0xIL JKTx1.0xIL

FX OPTITUFF MINI TRUNK, OS2, 2 FIBERS, LC DUPLEX/APC (JACKETED x 1.0M x IN-LINE) - LC DUPLEX/APC (JACKETED x 1.0M x IN-LINE), A-TO-B, OFNP, 10 M, YELLOW JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)LC Duplex/APCPlasticGreenZirconia CeramicRubberGreen
Connector B (Outside End)LC Duplex/APCPlasticGreenZirconia CeramicRubberGreen
Fan-out (Legs)
DescriptionTransitionLength (m)DiameterGeometry
Connector A (Inside End)LPM1.0 m1.6 mmIn-Line
Connector B (Outside End)LPM1.0 m1.6 mmIn-Line
Assembly Cable
Cable Nominal ODJacket Color
4.0 mmYellow
Measurement
Overall Assembly LengthPackaging
10 m (32.8 ft)Individually packaged
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 5 meters+0.3 / -0 meter
5.1 to 19.9 meters+0.4 / -0 meter
over 19.9 meters+1.3 / -0 meter

Armor Specifications

Armor Type and Material: ADA - All-Dielectric Armor

Optical Characteristics

Polarity Identification: A-to-B / B-to-A
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Duplex/APC0.25 dB65 dB
Connector B (Outside End)LC Duplex/APC0.25 dB65 dB

Mechanical Characteristics

Pulling Eye Type: FX Pulling Eye
Pulling Eye Location: Outside End
Pulling Eye Tension: 25 lbs
Min. Bend Radius During Installation: 3.75x Cable OD
Min. Bend Radius During Operation: 3.75x Cable OD

Temperature Range

Operating Temperature Range: -40C to +75C
Storage Temperature Range: -40C to +75C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks, OptiTuff Mini Cable

History

Update and Revision: Revision Number: 0.6 Revision Date: 01-23-2023
Date: 2013-01-01
No accessories are available for this product