Product Hierarchy
Product Hierarchy

FX Wall Mount Patch Small - FX Wall Mount Patch Panel, Small, Black

FiberExpress Patch Panel, Small Wall Mount, Black, Empty

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Material

Weight: 5.950 lbs
Overall Height: 10.400 in
Overall Width: 16.700 in
Overall Depth: 5.500 in

Physical Specifications

Max Capacity: 2 Strips; 24 Fibers (SC, SCD, ST, FC); 48 Fibers (LCD, MT-RJ). 1 8-inch splice tray kit

Mechanical Characteristics

Front Connection: Flush

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel
LH DoorSteel
RH DoorLexan

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Included Parts: 6 Wood Screws (#10x1inch); 2 Velcro Strap; 9 Tie Wrap; 1 Admin Label; 1 Caution Label, 1 Installation Manual
Related Parts: FiberExpress Adapter Strips, Fiber Splice Organizer Trays and Kits
Variants
Item #ColorUPC
AX100495Black611589017367

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For proper installation refer to Installation Guide PX101059 included with the product

History

Update and Revision: Revision Number: 0.55 Revision Date: 02-12-2025
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product