FiberExpress Patch Panel, Large Wall Mount, Black, Empty
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
| Weight: | 20.830 lbs |
| Overall Height: | 30.630 in |
| Overall Width: | 16.700 in |
| Overall Depth: | 5.500 in |
| Max Capacity: | 8 Strips; 96 Fibers (SC, SCD, ST, FC); 192 Fibers (LCD, MT-RJ); 4 8-inch Splice Tray kit; 4 12-inch Splice Tray Kit |
| Front Connection: | Flush |
| Operating Temperature Range: | -10°C To +60°C |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material |
|---|---|
| Panel | Steel |
| LH Door | Steel |
| RH Door | Lexan |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Included Parts: | 6 Wood Screws (#10x1inch); 2 Velcro Strap; 9 Tie Wrap; 1 Admin Label; 1 Caution Label, 1 Installation Manual |
| Related Parts: | FiberExpress Adapter Strips, Fiber Splice Organizer Trays and Kits |
| Item # | Color | UPC |
|---|---|---|
| AX100542 | Black | 611589017541 |
| Packaging: | Individually packaged in a cardboard box. |
| Notes: | For proper installation refer to Installation Guide PX101059 included with the product |
| Update and Revision: | Revision Number: 0.53 Revision Date: 02-12-2025 |