Product Hierarchy
Product Hierarchy

FXWSKCSSCNB25WB - Faceplates and Panels - KeyConnect SC Simplex Module Blue Adapter, White Holder


FX WORKSTATION, KEYCONNECT MODULE, SC SIMPLEX, WHITE HOLDER, BLUE ADAPTER

Product Overview

Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Physical Characteristics (Overall)

Overall Height: 0.92 in
Overall Width: 0.68 in
Depth: 1.3 in
Packaging: packaged 25 units per bag

Connectors

Materials
DescriptionMaterialColorType
HolderPlastic - UL94V-0WhiteKeyConnect
AdapterPlastic - UL94V-0BlueKeyed SC Simplex

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: Compatible KeyConnect-style Faceplate and Patch Panel

Product Notes

Included Parts: Dust Caps

History

Update and Revision: Revision Number: 0.6 Revision Date: 11-24-2025
Date: 2013-01-01
No accessories are available for this product