Product Hierarchy
Product Hierarchy

FXWSKCSLYNB25WO - Faceplates and Panels - KeyConnect LC Duplex Module OS2


FX Workstation KeyConnect Adapter, OS2, LC Duplex Hybrid Keyed, Orange Adapter, White Holder

Product Overview

Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Physical Characteristics (Overall)

Height: 0.917 in
Width: 0.685 in
Depth: 1.149 in
Packaging: packaged 25 units per bag

Connectors

Materials
DescriptionMaterialColorType
HolderPlastic - UL94V-0WhiteKeyConnect
AdapterPlastic - UL94V-0OrangeKeyed LC Duplex

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: Compatible KeyConnect-style Faceplate and Patch Panel

Product Notes

Included Parts: Dust Caps

History

Update and Revision: Revision Number: 0.4 Revision Date: 01-17-2025
Date: 2013-01-01
No accessories are available for this product