Product Hierarchy
Product Hierarchy

FX Ultra Wall Mount Splice Enclosure - FX Ultra Wall Mount Splice Enclosure, Black, Empty

FiberExpress Ultra Wall Mount Splice Enclosure, Black, Empty

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 11.80 lbs
Overall Height: 14.600 in
Overall Width: 17.250 in
Overall Depth: 3.380 in

Physical Specifications

Max Capacity: 2 Frames; 24 Fibers (SC, SCD, ST, FC); 48 Fibers (LC Duplex, MT-RJ). 2 8-inch FXU trays

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel 16 AWG
Left and Right DoorSteel 18 AWG

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 1 Blank Ident label; 1 Tray Holder; 2 Spool Base; 2 Spool; 5 m. screw 6-32 x 1/4; 2 m screw 6-32 x 3/8; 4 w screw #10 x 1
Related Parts: FiberExpress Ultra Frames, Cassettes, Bezels, Trays

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For proper installation refer to Installation Guide PX104774 included with the product

History

Update and Revision: Revision Number: 0.14 Revision Date: 04-08-2022
Date: 2008-05-14
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
UHD Wall Mount Installation Guide.pdf
PX106311-EF_ RevB FX UHD Wall Mount.pdf
No accessories are available for this product