Product Hierarchy
Product Hierarchy

FX UHD Standard Shelf 1U - FX Ultra HD Standard Shelf 1U


FX Ultra HD 1U Standard Shelf, 4 slots, Empty. Available in Titanium or Black finish.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 3.706 kg
Overall Height: 44.450 m
Overall Width: 482.600 mm
Depth: 393.700

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel/Aluminum
DoorAluminum

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24); Screws (10-32); Velcro Straps; Identification Labels
Variants
Item #ColorUPC
AX105673Black611589153195

Product Notes

Packaging: Individually packaged in a cardboard box
Notes: For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105539.

History

Update and Revision: Revision Number: 0.89 Revision Date: 02-12-2025
Date: 2009-02-23
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product