Product Hierarchy
Product Hierarchy

FX UHD Patch Panel Housing 4U - FX Ultra HD Patch Panel Housing 4U


FX Ultra HD 4U Patch Panel Housing, 16 slots, Empty. Available in Black or Titanium finish.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 8.301 kg
Height: 6.86 in
Width: 19 in
Depth: 16.75 in

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Variants
Item #ColorUPC
AX107506Black611589222990
AX104683Titanium611589082341
AX105379Titanium611589106573

History

Update and Revision: Revision Number: 0.200 Revision Date: 10-18-2023
Date: 2009-02-23
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
FX UHD 4U Housing Install Guide.pdf
No accessories are available for this product