Product Hierarchy
Product Hierarchy

FX UHD Patch Panel Housing 1U - FX Ultra HD Patch Panel Housing 1U


FX Ultra HD 1U Patch Panel Housing, 4 Slots, Empty. Available in Titanium or Black finish.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 3.629 kg
Height: 1.75 in
Width: 19 in
Depth: 16.75 in

Mechanical Characteristics

Front Connection: Static FX UHD / 1 inch Pullout FXU
Termination Type: Front Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel/Aluminum
DoorAluminum
Patch Cord TraySteel
Cable TraySteel

Standards

TIA/EIA Compliance: EIA/ECA 310
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24); Screws (10-32); Screws (8-32); Tie Wraps; Kurly locks; Velcro Straps; Identification Labels
Variants
Item #ColorUPC
AX105563Black611589153089
AX104681Titanium611589082327

Product Notes

Packaging: Individually packaged in a cardboard box
Notes: For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105539.

History

Update and Revision: Revision Number: 0.217 Revision Date: 01-03-2024
Date: 2009-02-23
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
PX105678-EN_RevA FX UHD 2U and 4U.PDF
FX UHD 1U Housing Install Guide.pdf
No accessories are available for this product