(109)FX UHD KeyConnect Frame. Available in multiple port counts.
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Weight: | 0.25 lbs |
Height: | 1.5 in |
Width: | 4.46 in |
Depth: | 2.2 in |
Footprint/Type: | KeyConnect |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color |
---|---|---|
Frame | Plastic - UL94V-0 | Black |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies |
Item # | Color | Connector Type | Port Count |
---|---|---|---|
FFZH06KC | Black | KeyConnect | 6 Port |
FFZH08KC | Black | KeyConnect | 8 Port |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (60/box) |
Update and Revision: | Revision Number: 0.51 Revision Date: 03-27-2024 |