(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)FiberExpress Ultra HD Frame OM4 12 Ports
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM4 |
Weight: | 0.25 lbs |
Height: | 1.5 in |
Width: | 4.46 in |
Depth: | 2.2 in |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color |
---|---|---|
Frame | Plastic - UL94V-0 | Black |
Front Connector Body | Plastic - UL94V-0 | Erika Violet |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | Dust Caps |
Related Parts: | FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies |
Item # | Color | Connector Type | Port Count | Fiber Type |
---|---|---|---|---|
FF4H12MP | Erika Violet | MPO Up/Down | 12 Port | OM4 |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (60/box) |
Update and Revision: | Revision Number: 0.46 Revision Date: 04-08-2022 |