Product Hierarchy
Product Hierarchy

FX UHD Frame LC Duplex - FX UHD LC Duplex Frame, 6-18 Ports

FX UHD Frame LC Duplex. Available in multiple fiber types and port counts.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.25 lbs
Overall Height: 1.5 in
Overall Width: 4.46 in
Overall Depth: 2.2 in

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0LC Duplex

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Dust Caps
Related Parts: FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies
Variants
Item #ColorConnector TypePort CountFiber Type
FF3H18LDAquaLC Duplex18 PortOM3
FF3H12LDAquaLC Duplex12 PortOM3
FF3H06LDAquaLC Duplex6 PortOM3
FFSH18LDBlueLC Duplex18 PortOS2
FFSH12LDBlueLC Duplex12 PortOS2
FFSH06LDBlueLC Duplex6 PortOS2
FF4H18LDErika VioletLC Duplex18 PortOM4
FF4H12LDErika VioletLC Duplex12 PortOM4

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision: Revision Number: 0.299 Revision Date: 10-23-2025
Date: 2006-01-07
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product