(109)FX UHD Splice Cassette OM4 12 Ports. Available in several fiber connector types and adapter colors.
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM4 |
Weight: | 0.657 lbs |
Height: | 1.5 in |
Width: | 4.5 in |
Length: | 6.6 in |
Front Connection: | Static |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Element | Description | Material | Color |
---|---|---|---|
Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Erika Violet |
Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
Update and Revision: | Revision Number: 0.162 Revision Date: 02-07-2023 |