Product Hierarchy
Product Hierarchy

FX UHD Cassette OM4 06P Splice - FX UHD Splice Cassette OM4 6 Ports

FX UHD Splice Cassette OM4 6 Ports. Available in several fiber connector types and adapter colors.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.657 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 6.6 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
ElementDescriptionMaterialColor
Zirconia-CeramicAdapter Sleve MaterialZirconia-Ceramic
Plastic - UL94V-0Front Connector BodyPlastic - UL94V-0Erika Violet
Plastic - UL94V-0Cassette AssemblyPlastic - UL94V-0Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #ColorConnector Type
FC4H06LKFSNVErika VioletLC Keyed Violet
FC4H06LKFSNSErika VioletLC Keyed Gray
FC4H06LKFSNRErika VioletLC Keyed Red
FC4H06LKFSNPErika VioletLC Keyed Rose
FC4H06LKFSNOErika VioletLC Keyed Orange
FC4H06LKFSNNErika VioletLC Keyed Black
FC4H06LKFSNMErika VioletLC Keyed Brown
FC4H06LKFSNGErika VioletLC Keyed Green
FC4H06LKFSNBErika VioletLC Keyed Blue
FC4H06LKFSNAErika VioletLC Keyed Aqua

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.295 Revision Date: 10-23-2025
Date: 2006-01-07
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
PX106005-Splice Cassette Install Guide.pdf
No accessories are available for this product