FX UHD Cassette OM3 18 Ports MPO-12 Male
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.657 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.5 in |
| Overall Length: | 6.6 in |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Element | Description | Material | Color |
|---|---|---|---|
| Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
| Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Aqua |
| Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Update and Revision: | Revision Number: 0.115 Revision Date: 10-23-2025 |