(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
FX UHD Cassette OM3 18 Ports MPO-12 Female
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.657 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.5 in |
| Overall Length: | 6.6 in |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Element | Description | Material | Color |
|---|---|---|---|
| Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
| Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Aqua |
| Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Update and Revision: | Revision Number: 0.123 Revision Date: 10-23-2025 |