Product Hierarchy
Product Hierarchy

FX UHD Bezel Panel 1U - FiberExpress Ultra HD Bezel Panel 1U

FX UHD Bezel Panel 1U (For up to 4 Modules or 72 Ports)

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.840 lbs
Overall Height: 1.625 in
Overall Width: 19 in
Overall Depth: 1.0 in

Physical Specifications

Max Capacity Table
Quantity of Frames/CassettesQuantity of LC Duplex Connectors
FX UHD Frames/Cassettes472
FX Ultra Frames/Cassettes448
Max Capacity: 1U FiberExpress Ultra HD Patch Panel STD & RECS Shelf

Mechanical Characteristics

Termination Style: Static FXU HD / 1inch Pullout FXU

Temperature Range

Operating Temperature Range: -10°C To 60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterial
PanelSteel

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24); Screws (10-32); Velcro Straps; Identification Labels
Related Parts: FiberExpress Ultra and Ultra High Density Frames and Cassettes
Variants
Item #Color
AX105812Black
AX105813Titanium

Product Notes

Packaging: Individually packaged in a cardboard box
Notes: For more information, please refer to Installation Guide: PX105797

History

Update and Revision: Revision Number: 0.291 Revision Date: 10-23-2025
Date: 2009-02-23
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product