FX Ultra Frame With 6 Blanks
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Weight: | 0.25 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.46 in |
| Overall Depth: | 2.2 in |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color |
|---|---|---|
| Frame | Plastic - UL94V-0 | Black |
| Front Connector Body | Plastic - UL94V-0 |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies |
| Item # | Color | Connector Type | Port Count |
|---|---|---|---|
| FFZU06BB | Black | Blank | 6 Blanks |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (60/box) |
| Update and Revision: | Revision Number: 0.292 Revision Date: 10-23-2025 |