FX Ultra Frame OM2 12 Ports. Available in several fiber connector types.
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM2 |
| Weight: | 0.25 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.46 in |
| Depth: | 2.2 in |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color |
|---|---|---|
| Frame | Plastic - UL94V-0 | Black |
| Front Connector Body | Plastic - UL94V-0 | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Dust Caps |
| Related Parts: | FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies |
| Item # | Color | Connector Type | Port Count |
|---|---|---|---|
| FF2U12MP | Black | MPO Up/Down | 12 Port |
| FF2U12SC | Black | SC | 12 Port |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (60/box) |
| Update and Revision: | Revision Number: 0.52 Revision Date: 10-23-2025 |