FX Multi-Box Consolidation Workstation Splice Box Singlemode OS2
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
| Weight: | 0.5 kg |
| Overall Height: | 1.5 m |
| Overall Width: | 4.5 |
| Overall Depth: | 6.6 |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 75°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Floor Box Base | Plastic - UL94V-0 | Black | |
| Floor Box Bottom Cover | Metal | Black | |
| Floor Box Top Cover | Metal | Black | |
| Front Connector Body | Plastic - UL94V-0 | Blue | LC Duplex |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS |
| Item # | Connector Type | UPC |
|---|---|---|
| FWSMBS06LA | LC/APC Duplex | 611589163293 |
| FWSMBS06LD | LD Duplex | 611589110273 |
| Packaging: | Individually packaged in a Korrvu box |
| Update and Revision: | Revision Number: 0.104 Revision Date: 02-20-2026 |