Product Hierarchy
Product Hierarchy

FX M-Box Splice OM2 - FX Multi-Box Splice Pre-Term, OM2, 6 Ports, MPO-12(F), LC Duplex

FX Multi-Box, Splice, Pre-Term, OM2, 6 Ports, MPO-12 (Female), LC Duplex, Type-A, Beige Adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Construction

Weight: 0.5 kg
Height: 1.5 m
Width: 4.5
Depth: 6.6

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColorType
Floor Box BasePlastic - UL94V-0Black
Floor Box Bottom CoverMetalBlack
Floor Box Top CoverMetalBlack
Front Connector BodyPlastic - UL94V-0BlackLC Duplex

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS
Variants
Item #ColorConnector TypeUPC
FW2MBS06LDBlackLD Duplex611589159777

Product Notes

Packaging: Individually packaged in a Korrvu box

History

Update and Revision: Revision Number: 0.52 Revision Date: 03-04-2023
Date: 2006-01-07
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product