FX Fusion Splice-On Connector, OM4, SC Simplex, 900µm Tight Buffer, Erika Violet Housing
| Environmental Space: | Indoor, Outdoor |
| Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
| Fiber Type |
|---|
| OM4 |
| Weight: | 0.021 kg |
| Overall Height: | 9.652 mm |
| Overall Width: | 6.096 mm |
| Overall Length: | 79.756 mm |
| Test | TIA 568.3-D (MM) |
|---|---|
| Intermateability Requirement | FOCIS compliant with latest revision of TIA-604-3 (SC) |
| Operating Temp Range | -40° to 75°C |
| Storage Temp Range | -40° to 85°C |
| Durability | 500 Insertions |
| Cable retention, straight pull | 0.51 kg |
| Cable retention, 90 degree pull | 0.2 kg |
| Flex | 0.20 kg |
| Twist | 0.20 kg |
| Transmission with Applied Load | 0.7 kgf (0° & 90°), 0.25kgf (135°) |
| Maximum Insertion Loss: | 0.20 dB |
| Minimum Reflectance: | -25 dB |
| Minimum Reflectance @ 1550nm: | -25 dB |
| Termination Style: | Splice-On |
| Durabilities@Termination1: | 500 Insertions |
| Operating Temperature Range: | -40° to 75°C |
| Storage Temperature Range: | -40° to 85°C |
| Description | Material | Color |
|---|---|---|
| Boot | Rubber | Black |
| Protective Ferrule Cap | Plastic | Opaque |
| Connector Front Housing | Plastic | Erika Violet |
| Connector Rear Housing | Nickel plated zinc alloy diecast | Metal |
| Ferrule | Zirconia-Ceramic | White |
| TIA/EIA Compliance: | TIA 568.3 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 900 µm boot, protective ferrule cap, splice protection sleeve |
| Related Parts: | FX Splice-On Installation Kit, FX Pigtails. |
| Item # | Color | Packaging | UPC |
|---|---|---|---|
| FT4SC900FS01 | Erika Violet | Single Pack | 611589217514 |
| Packaging: | Single Pack |
| Update and Revision: | Revision Number: 0.339 Revision Date: 10-21-2025 |